??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Magnetic Type Sideflex Chain - 880 Series
Bill of material
880M-K325
Chain model
880M-K325
Series
880M Series
Product name
Magnetic Type Sideflex Chain
Application
Suitable for food and beverage industry, such as bottles and cans conveying.
Material
POM. Work temp:-30°C to 90 °C
Pin material
Carbon steel
Maximum speed
50M/min lubrication, 30M/min dry
Working load
2100N(25°C) ,Max.length 9m
Width
82.6 mm
Weight
1.03 kg/m
opposite bending raduis
75 mm
Sideflex radius
500 mm
E
7.0 mm
G
45.00 mm
H
15.10 mm
L
7.55 mm
P
38.1 mm
Q
42.0 mm
T
4 mm
Previews
3D
2D
Download CAD models