??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Magnetic Grippers SGM - SGM-S 70 G1/4-IG NPN
Bill of material
SCHMALZ 10.01.17.00219 SGM-S 70 G1/4-IG NPN
Name
10_01_17_00219
NNCUSTOM
SGM-S 70 G1/4-IG NPN
NTCUSTOM
Magnetgreifer
NBCUSTOM
SGM-S 70 G1/4-IG NPN
LINACUSTOM
SGM-S 70 G1/4-IG NPN
Order number
10.01.17.00219
B
68.7 mm
G1
G1/4"-IG
G2
G1/8"-IG
G3
M12x1-AG
G4
M5-IG
H
71.4 mm
H1
80.2 mm
LG1
11 mm
LG2
6 mm
LG4
8 mm
Lk (mm)
300 mm
X1
58 mm
Y1
15 mm
Haltekraft
290 N
Resthaltekraft
0.3 N
Druckbereich (Betriebsdruck)
3,5 ... 6,0 bar
Einbauposition
Beliebig
Steuerung
Bistabil
Umgebungstemperatur
5 ... 70 °C
Weight
730 g
Previews
3D
Dimension
2D
Download CAD models