??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Magnetic Grippers SGM - SGM-S 30 G1/8-IG NPN
Bill of material
SCHMALZ 10.01.17.00216 SGM-S 30 G1/8-IG NPN
Name
10_01_17_00216
NNCUSTOM
SGM-S 30 G1/8-IG NPN
NTCUSTOM
Magnetgreifer
NBCUSTOM
SGM-S 30 G1/8-IG NPN
LINACUSTOM
SGM-S 30 G1/8-IG NPN
Order number
10.01.17.00216
B
30 mm
G1
G1/8"-IG
G2
G1/8"-IG
G3
M12x1-AG
G4
M4-IG
H
61.4 mm
H1
70.2 mm
LG1
7 mm
LG2
6 mm
LG4
5 mm
Lk (mm)
300 mm
X1
46 mm
Y1
12 mm
Haltekraft
35 N
Resthaltekraft
0.3 N
Druckbereich (Betriebsdruck)
3,5 ... 6,0 bar
Einbauposition
Beliebig
Steuerung
Bistabil
Umgebungstemperatur
5 ... 70 °C
Weight
145 g
Previews
3D
Dimension
2D
Download CAD models