??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Magnetic Grippers SGM - SGM-HD-S 50 G1/4-IG PNP
Bill of material
SCHMALZ 10.01.17.00270 SGM-HD-S 50 G1/4-IG PNP
Name
10_01_17_00270
NNCUSTOM
SGM-HD-S 50 G1/4-IG PNP
NTCUSTOM
Magnetgreifer
NBCUSTOM
SGM-HD-S 50 G1/4-IG PNP
LINACUSTOM
SGM-HD-S 50 G1/4-IG PNP
Order number
10.01.17.00270
B
50.6 mm
G1
G1/4"-IG
G2
G1/8"-IG
G3
M12x1-AG
G4
M5-IG
H
71.4 mm
H1
80.2 mm
LG1
11 mm
LG2
6 mm
LG4
7 mm
Lk (mm)
300 mm
X1
58 mm
Y1
15 mm
Haltekraft
180 N
Resthaltekraft
0.3 N
Druckbereich (Betriebsdruck)
3,5 ... 6,0 bar
Einbauposition
Beliebig
Steuerung
Bistabil
Umgebungstemperatur
5 ... 70 °C
Weight
445 g
Previews
3D
Dimension
2D
Download CAD models