??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Schmalz
Description
Magnetic gripper SMG - SGM 70 G1/4-F
Bill of material
SGM 70 G1/4-IG
Type
SGM 70 G1/4-IG
Part no.
10.01.17.00165
Customs Tariff Number
85059029
B
68 mm
D
68 mm
d
51 mm
G1
G1/4"-F
G2
G1/8"-F
G4
M5-F
H
80.2 mm
LG1
11 mm
LG2
6 mm
LG4
8 mm
X1
58 mm
Y1
15 mm
Holding force max. friction ring
290 N
Remaining force
0.3 N
Pressure range (operating pressure)
3.5 ... 6.0 bar
Installation position
Any
Control valve
Bistable
Operating temperature
5 ... 70 °C
Weight
715 g
Infotext
Dimensions
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés