??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Magnetic gripper SMG - SGM 40 G1/4-F
Bill of material
SGM 40 G1/4-IG
Type
SGM 40 G1/4-IG
Part no.
10.01.17.00163
Customs Tariff Number
85059029
B
40 mm
D
40 mm
d
26 mm
G1
G1/4"-F
G2
G1/8"-F
G4
M4-F
H
70.2 mm
LG1
11 mm
LG2
6 mm
LG4
7 mm
X1
46 mm
Y1
12 mm
Holding force max. friction ring
100 N
Remaining force
0.3 N
Pressure range (operating pressure)
3.5 ... 6.0 bar
Installation position
Any
Control valve
Bistable
Operating temperature
5 ... 70 °C
Weight
240 g
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models