??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
MAGGIORE ROUND - Mirror with frame in chrome finish. Round shape
Bill of material
S201810NE
Code
S201810NE
LOD Destination
LOD Level
Width
cm
MAT2
Brand Description
INDA
Article Number
S201810NE
Very Short Description 1
INDA Mirrors Mi.4mm Satin bor. S201810
Very Short Description 2
MIRRORS L80xH80xP3 Chromo
Article Description
Brand: INDA Serie: MIRRORS Mirrors Mirror (Glass 4 mm) Satin border Prod. No.: S201810 L80xH80xP3 Aluminium Chromo
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
80 cm
Depth
3 cm
Weight
11 kg
Series
Maggiore
Line
Mirrors
Model
S201810NE
Intrastat Code
70099200
Collection
Universali
Description Code Level 1
Mirror (Glass 4 mm)
Description Code Level 2
Satin
Pool products
S20
Material structure
Wood
Previews
3D
Dimension
2D
Download CAD models