??
Catalog navigation
Výběr CAD modelu
Available products: 21
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZR-8M-BR30-NEOPREN - HTD-Timing Belts, Profile HTD-8M, Timing Belt Width 30mm
Bill of material
17532400
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Black rubber
Material
Neoprene with glass-fibre tensile member, Contact surface lined with polyamide reinforcement
Designation
Profile
8M
Timing Belt Width
30 mm
Effective length
mm
Number of teeth
≈ Weight
g
Customs tariff number
40103900
Previews
3D
Dimenze
2D
Stáhnout CAD model