??
Catalog navigation
CADモデル選択
選択可能な製品数: 21
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZR-8M-BR20-NEOPREN - HTD-Timing Belts, Profile HTD-8M, Timing Belt Width 20mm
Bill of material
17512400
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Black rubber
Material
Neoprene with glass-fibre tensile member, Contact surface lined with polyamide reinforcement
Designation
Profile
8M
Timing Belt Width
20 mm
Effective length
mm
Number of teeth
≈ Weight
g
Customs tariff number
40103900
プレビュー
3D
情報
2D
ダウンロード(CADデータ)