??
Catalog navigation
CAD model selection
Selectable products: 34
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZR-5M-BR15-NEOPREN - HTD-Timing Belts, Profile HTD-5M, Timing Belt Width 15mm
Bill of material
17334400
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Black rubber
Material
Neoprene with glass-fibre tensile member, Contact surface lined with polyamide reinforcement
Designation
Profile
5M
Timing Belt Width
15 mm
Effective length
mm
Number of teeth
≈ Weight
g
Customs tariff number
40103900
Previews
3D
Dimension
2D
Download CAD models