??
Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZR-3M-BR09-NEOPREN - HTD-Timing Belts, Profile HTD-3M, Timing Belt Width 9mm
Bill of material
17114200
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Black rubber
Material
Neoprene with glass-fibre tensile member, Contact surface lined with polyamide reinforcement
Designation
Profile
3M
Timing Belt Width
9 mm
Effective length
mm
Number of teeth
≈ Weight
g
Customs tariff number
Previews
3D
Dimension
2D
Download CAD models