??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZFP-SL - Hydraulic safety coupler safeLock
Bill of material
68056010
Product No.
68056010
Link Webshop
Product details / Catalogue page / Assembly instructions
Version
Hydraulic safety coupler safeLock, short, 32mm
Material Short description
Stahl
Material
Hardened tool steel
Length
32 mm
Weight
126 g
Customs tariff number
84671900
Download CAD models
No generation actions are associated with this part