Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64780406
MÄDLER
Drive Element
Linear Motion
Profiled Track Rollers and Centric / Eccentrics Bolts
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/profillaufrollen/zpf_lfe_exzentrisch.prj},{NB=64780406},{ARTNR=64780406},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Vergütungsstahl, brüniert},{BZ=LFE15},{DW=10},{DZ=15},{L=0},{L1=57.0},{L2=0},{L3=0},{L4=24.0},{L7=5.0},{A5=41.0},{D1=0},{DK=0},{G1=M12},{G2=M12},{H1=6.5},{S=1.8},{DS=21},{E=1.00},{SW=0},{SW1=19},{SW2=6},{GEW=60},{XANZAHL1=1},{XANZAHL2=0},{GGG1=3.9},{GGG2=6.10},{GR=1.0},{GD=9.4},{GK=9.85},{GG1=12},{GG2=12},{MR=0.0},{BR=0.0},{TR=0},{UDZ=0.0},{QBR=0.0},{DUEV=0.0},{BS=13.0},{PPATH=zpf_lfe_ex_sbl.prj},{CTN=73181520}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZAPFEN-LFE-EXZ - Eccentric Bolts LFE for Profil Track Rollers
Bill of material
64780406
Product No.
64780406
64780406
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel, black oxide finish
Material
Heat-treated steel, black oxide finish
Designation
LFE15
LFE15
dw
10
10
mm
dz
15
15
mm
L
0
0
mm
L1
57.0
57.0
mm
L2
0
0
mm
L3
0
0
mm
L4
24.0
24.0
mm
L7
5.0
5.0
mm
A5
41.0
41.0
mm
d1
0
0
mm
DK
0
0
mm
G1
M12
M12
mm
G2
M12
M12
mm
H1
6.5
6.5
mm
S
1.8
1.8
mm
DS
21
21
mm
E
1.00
1.00
mm
SW
0
0
mm
SW1
19
19
mm
SW2
6
6
mm
Weight
60
60
g
Customs tariff number
73181520
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성