??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
MÄDLER
Description
MAE-VB-WELLE-RNW - Connecting Shafts RNW, backlash free, with half shell clamp
Bill of material
RNW 24-157-10-10-0
Product No.
Length connecting shaft
mm
Enter value for LA
Length connecting shaft
mm
cm
inch
ft
Bore d adjustable
mm
Enter value for BX1
Bore d adjustable
mm
cm
inch
ft
Bore d adjustable
mm
Enter value for BX2
Bore d adjustable
mm
cm
inch
ft
Speed
1/min
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Aluminium
Material
Hubs and tube_ Aluminium, Spider (elastic insert): Polyurethane, hardness 98° Shore A (red)
Type, size
Torques TK nom. 2) - see catalogue page
Nm
Torques TK max. 2) - see catalogue page
Nm
Bore holes d for choosen 3) - Standard boreholes with the max. torques of the clamp hubs see next page
mm
Length LA for choosen 4) - Greater lengths on request.
mm
DH
mm
DR
mm
Ø max. 5) - Screw head protrudes past diameter DH or DR..
mm
l1
mm
lw
mm
lzk
mm
Weight (length dependent)
kg
Screw size DIN 912
Tightening torque screw
Nm
Torsion Stiffness CT/m dyn.
Nm/rad
Moment of Inertia Couplings 1) - Moment without tube, calculated at the biggest borehole.
10 hoch -3 Kgm²
Moment of Inertia Tube/m
10 hoch -3 Kgm²
Product-No. Spare Part insert
approx. outer-Ø spider
Numer of teeth Spare part insert
Customs tariff number
84839089
Previews
3D
Dimension
2D
Download CAD models