??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-TR-BR-HEAT - Heat-resistant stainless steel transport castor, fixed castor with perforated plate, thermoplastic compound
Bill of material
77778100SS
Product No.
77778100SS
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Multi-material product
Material
Fork: stainless steel. Tread / wheel centre: thermoplastic compound, black, screwed. Wheel bearing: Plain bearing. Swivel bearing: double ball race.
Version
Heat-resistant stainless steel fixed castor with perforated plate, thermoplastic wheel, black
D
100 mm
B
32 mm
H
127 mm
d
9 mm
P
100 mm
P1
84 mm
M
82 mm
M1
62 mm
N
73 mm
N1
52 mm
Load capacity
130 kg
Weight
0.44 kg
Customs tariff number
87169090
Previews
3D
Dimension
2D
Download CAD models