??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MÄDLER
Description
MAE-TR-BR-FS-BL - Transport castors, fixed castors with perforated plate, elastic solid rubber wheel blue, with thread guard
Bill of material
77746080
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Multi-material product
Material
Fork: sheet steel, galvanized, wheel centre: black plastic, screwed, tread: elastic rubber, blue, wheel bearing: ball bearing
Version
Fixed castor with perforated plate, elastic solid rubber wheel blue, with thread guard
D
mm
B
32 mm
H
mm
d
9 mm
P
104 mm
P1
86 mm
M
84 mm
M1
64 mm
N
76 mm
N1
56 mm
Load capacity
kg
Weight
kg
Customs tariff number
87169090
Previews
3D
Dimension
2D
Download CAD models