Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
61264502
MÄDLER
Drive Element
Couplings
Safety Clutchs
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/sicherheitskupplungen/tellerfeder-kombi_kpl_cm.prj},{NB=61264502},{ARTNR=61264502},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{HW=-},{MATK=Stahl},{MAT=Federstahl},{BZ=Tellerfedern-Kombination für Sicherheitskupplung CM},{BG=45},{FS=M},{DM=50 - 100},{MD=2000},{PZ=612 645 00},{GEW=413},{CTN=84836020}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 19
HELP_VARIABLE
Company
MÄDLER
Description
MAE-TELLERFEDERN-KPL-CM - Disk-Plate Sets for Safety Clutches CM
Bill of material
61264502
Product No.
61264502
61264502
Link Webshop
Product details / Catalogue page / Assembly instructions
Note
-
-
Material Short description
Stahl
Material
Spring steel
Designation
Disk-Plate Set for Safety Clutche CM
Size
45
45
Disk-Plate Set
M
M
Torque
50 - 100
50 - 100
Nm
max. Speed
2000
2000
1/min
matching to product no. Safety coupling CM
612 645 00
612 645 00
Weight
413
413
g
Customs tariff number
84836020
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.