??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M2.5-B25-PA12G-WS-ST-KERN - Spur Gears Made From Plastic white, with Steel Core, Module 2.5, Tooth Width 25 mm
Bill of material
23255080
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Plastic white
Material
Module
2.5
Number of teeth
b
25 mm
da
mm
d
mm
NL
15 mm
ND
mm
SK
mm
B - H7
mm
perm. MT* - Basis of calculations see page 197
Nm
Weight
g
Customs tariff number
84839089
Previews
3D
Dimension
2D
Download CAD models