??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SI-KPL-CM - Safety Clutches CM
Bill of material
61262500
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel
Size
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
9 mm
K
mm
J
mm
L
mm
min. M
mm
max. M
mm
Bore M adjustable
mm
Enter value for BX
Bore M adjustable
mm
cm
inch
ft
N
mm
P
mm
R
mm
S
mm
T
mm
Y
2 mm
Z
mm
Wrench size screw
mm
Weight
kg
Product No. of Disk-Plate Sets S
Disk-Plate Sets S (light)
Nm
Product No. of Disk-Plate Sets M
Disk-Plate Sets M (medium)
Nm
Product No. of Disk-Plate Sets L
Possible Disk-Plate Sets L (heavy)
Nm
Product No. of Disk-Plate Sets LL
Disk-Plate Sets LL (very heavy)
Nm
max. Speed S-M
1/min
max. Speed L-LL
1/min
Customs tariff number
84836020
Previews
3D
Dimension
2D
Download CAD models