Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
66642500
MÄDLER
Drive Element
Parts for Operating
Switch lever
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/schalthebel/schalthebel_2120_st.prj},{NB=66642500},{ARTNR=66642500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl feingedreht und brüniert, Kugelkopf aus Kunststoff},{AUSF=Form E = Hebel schräg mit Gewinde},{D1=25},{D2=M12},{D4=10},{D5=25},{H=42},{L=96},{T1=18},{GEW=182},{DD2=12},{CTN=84879059}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SH-2120-ST - Control Levers with Long Hub 2120 ST
Bill of material
66642500
Product No.
66642500
66642500
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel, black oxide finish
Material
Steel, precision turned and black oxide finished, Ball knob made from plastic
Version
Version E = lever slanted with thread
d1
25
25
mm
d2
M12
M12
mm
d4
10
10
mm
d5
25
25
mm
h
42
42
mm
ca. l
96
96
mm
t1
18
18
mm
Weight
182
182
g
Customs tariff number
84879059
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성