??
Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SCHN-KPL-IG - Standard Quick-Release Couplings with Internal Thread
Bill of material
87041114
Product-No.
Link Webshop
Product details / Catalog page / Assembly instructions
Material Short description
Multimaterialprodukt
Material
Composite material.
Connection
Zoll
L1
49 mm
Outer-Ø quick coupling
32 mm
L2
mm
Air-flow-Ø:
7,2/7,4 mm mm
Air flow
1470 l/min ΔP: 0,6 bar, 1920 l/min ΔP: 1 bar bar
Nipple profile
NW 7,2 and NW 7,4
Operating pressure
2 to 12 bar
Max. operating pressure
16 bar
Temperature range
-15°C bis +70ºC °C
Weight
g
Customs tariff number
84818099
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей