??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MÄDLER
Description
MAE-RSP-BOX-GR1-SR-0 - Belt Tensioner SPANN-BOX® Size 1, Type SR-0
Bill of material
14041304
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Multi-material product
Material
Housing: Steel, powder-coated black, Tensioning pulley: ultra-high-molecular polyethylene based on PE-UHMW
Note
* Tensioning way, ** Max. recommended belt width
Version
B
53 mm
E*
40 mm
Tensioning way E adjustable
mm
Enter value for SPW
Tensioning way E adjustable
mm
cm
inch
ft
b**
45 mm
Tension force
N
Weight
0.84 kg
Customs tariff number
84879090
Previews
3D
Dimension
2D
Download CAD models