??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-RG-SFRG06-GLST - Motor controller / control unit SFRG 06 for DC drives DC and BLDC
Bill of material
43046006
Product No.
43046006
Link Webshop
Product details / Catalog page / Assembly instructions
Connections
2 Federzugklemmen 8-polig für Leiterquerschnitte 0,2 mm² ... 1,5 mm²
Dimensions
49 x 42,5 x 26,5 mm mit Montagehalter
Supply voltage
12 V ...48 V DC V
No-load current
max. 70 mA A
Rated motor current
Spitzenstrom max. 5 A. Dauerstrom max. 2,5 A A
Speed specification
externes Potentiometer 10 kOhm oder Spannungssignal 0 ... 10 V DC
Logical inputs
Potentialfreie Schließer oder Spannungssignal 10 ... 24 V DC
Hall sensor input
max. 1 kHz
Power supply
UB = 5 V DC, max. Dauerstrom 25 mA
Switching frequency
24 kHz
Test standards
EMV Norm EN 61800-3. Leiterplatte selbstverlöschend nach UL 94 V-0. Bleifrei nach RoHS / CE-konform
Weight
25 g
Customs tariff number
85371098
Material Short description
Previews
Download CAD models
No generation actions are associated with this part