??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MÄDLER
Description
MAE-PU-ZWF-ROLL-R - PU Chain Lubrication Pinions for Double-Strand Roller Chains, Radial Lube Port
Bill of material
68057612R
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Multi-material product
Material
Body: Open-cell PU foam; Axle: Stainless steel; Chain sprocket: PA
DIN ISO 606 - Designation
Number of teeth
da
mm
d
mm
d1
mm
b
mm
b1
mm
Pt
mm
l1
30 mm
l2
22 mm
b3
mm
f
mm
g1
M10x1 mm
g2
M8 mm
sw
24 mm
Weight
g
Customs tariff number
84799070
Previews
3D
Dimension
2D
Download CAD models