??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MÄDLER
Description
MAE-PU-SCHZR-GER-SA-R - PU Lubricating Gears, Straight Toothed, Radial Lube Port
Bill of material
68057140R
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Multi-material product
Material
Spur gear: Open-cell PU foam, pre-oiled with adhesive
Module
mm
Number of teeth
b
mm
da
mm
d
mm
l
mm
l1
30.7 mm
l2
22.0 mm
g1
M10x1 mm
g2
M8 mm
d3
mm
sw
24 mm
Weight
g
Customs tariff number
84799070
Previews
3D
Dimension
2D
Download CAD models