??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MÄDLER
Description
MAE-PSZR-SV-M5-B50-ST-GUS - Precision Spur Gears, Helical Tooth System, Case Hardened, with Ground Tooth Flanks, Module 5
Bill of material
25501845
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel 16MnCr5, Case hardened, approx. 60 HRC, Teeth, bore and faces ground, Tooth quality 7e25
Note 1
When used with the racks, the respective permissible circumferential forces Fu are decisive , see catalogue page 266.
Note 2
Keyways in accordance with DIN 6885/1, tolerance P9.
Direction of Helical tooth system
Helical tooth system, left hand 19º 31’ 42“
Module
5 mm
Number of teeth
Figure
2
b
50 mm
da
mm
d
mm
d x π
mm
B - H6
mm
ND
mm
L
mm
u
mm
t
mm
perm. MT* - referred to toothing, see calculation bases page 196
Nm
Weight
kg
Customs tariff number
84839089
Previews
3D
Dimension
2D
Download CAD models