??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
MÄDLER
Description
MAE-NRZ-MXL-025 - Standard Timing Belt, Inch Pitch, Pitch L, Timing Belt Width 025 (1/4“ = 6,35 mm)
Bill of material
18184000
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Black rubber
Material
Neoprene with glass-fibre tensile member, Teeth surface fabric-coated
Designation
Pitch / Designation
MXL = 0,08“ (2,032 mm)
Timing Belt width
025 = 1/4'' (6.35mm)
Nominal length
Zoll
Nominal length
mm
Number of teeth
≈ Weight
g
Customs tariff number
40103900
Previews
3D
Dimension
2D
Download CAD models