??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
MÄDLER
Description
MAE-NRZ-L-075 - Standard Timing Belt, Inch Pitch, Pitch L, Timing Belt Width 075 (3/4“= 19,1 mm)
Bill of material
18273000
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Black rubber
Material
Neoprene with glass-fibre tensile member, Teeth surface fabric-coated
Designation
Pitch / Designation
L = 3/8“ (9,525 mm)
Timing Belt width
075 = 3/4" (19.1mm)
Nominal length
Zoll
Nominal length
mm
Number of teeth
≈ Weight
kg
Customs tariff number
40103900
Previews
3D
Dimension
2D
Download CAD models