??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
MÄDLER
Description
MAE-NRZ-L-050 - Standard Timing Belt, Inch Pitch, Pitch L, Timing Belt Width 050 (1/2“= 12,7 mm)
Bill of material
18263000
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Black rubber
Material
Neoprene with glass-fibre tensile member, Teeth surface fabric-coated
Designation
Pitch / Designation
L = 3/8“ (9,525 mm)
Timing Belt width
050 = 1/2" (12.7mm)
Nominal length
Zoll
Nominal length
mm
Number of teeth
≈ Weight
kg
Customs tariff number
40103900
Previews
3D
Dimension
2D
Download CAD models