??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
MÄDLER
Description
MAE-NRZ-H-075 - Standard Timing Belt, Inch Pitch, Pitch H, Timing Belt Width 075 (3/4“= 19,1 mm)
Bill of material
18453300
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Black rubber
Material
Neoprene with glass-fibre tensile member, Teeth surface fabric-coated
Designation
Pitch / Designation
H = 1/2" (12.7mm)
Timing Belt width
075 = 3/4'' (19.1mm)
Nominal length
Zoll
Nominal length
mm
Number of teeth
≈ Weight
kg
Customs tariff number
40103900
Previews
3D
Dimension
2D
Download CAD models