??
Catalog navigation
Выбор CAD модели
Доступные продукты: 13
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MW-ZR-HTD-TPU - Open-Length Timing Belt from Thermoplastic Polyurethane (TPU), weldable, HTD Open-Length Timing Belts
Bill of material
17566300
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Plastic white
Material
Thermoplastic polyurethane (TPU), with steel tensile member
Designation
Profile
Belt Width 3) - Fits on pulleys for belt width 9 mm
mm
max. Roller Length
100 m
perm. Tensile Force for Belt 1) - Non-Welds. Welding reduces the permissible tensile force by 50%
N
t - Tooth pitch
mm
ht - Tooth height
mm
hr - Back height
mm
Weight
g/m
Matching Fixing Plate 2) Product No. - look at page 171
Customs tariff number
40103900
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей