??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MR-5-30 - Motor Controllers MAE for DC-drives, to snap onto the DIN Rail EN 50022, Type MAE-MR-5-30
Bill of material
43046041
picture file
Product No.
43046041
Link Webshop
Product details / Catalogue page / Assembly instructions
Short Description
DC-Motor Controller 24V / 5A
Manufacturer name
Mädler GmbH
Manufacturer Type Description
MAE-MR-5-30
Height
85 mm
Depth
70.4 mm
Width
17.5 mm
Nominal current
5 A
Rated current [In] for the power loss specification
5 A
Color
green
certificate/approval
CE
address of additional link
https://www.maedler.de
Order Unit
PCE
Content Unit
PCE
Weight
72 g
Customs tariff number
85044084
Material Short description
Previews
3D
Dimension
2D
Download CAD models