??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MKPL-MEM - Membrane Couplings, Clamp Style MEM
Bill of material
60171400
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Aluminium
Material
Hubs and sleeves: Aluminium alloy 2011T3 and 2011T8 BS 4300/5 FC1, clear anodised finish, Membranes: stainless high-quality spring steel, Screw connection: Screws: heat-treated steel, black oxide finish, Bushes: Steel zinc-plated and chromated black, Connecting parts: Heat-treated steel, black oxide finish
Version
MEM
max. Torque
Nm
B +0.03 - Bore
mm
max. Bore
mm
Bore B adjustable
mm
Enter value for BX1
Bore B adjustable
mm
cm
inch
ft
Bore B adjustable
mm
Enter value for BX2
Bore B adjustable
mm
cm
inch
ft
L
mm
L1* - Bohrungstiefe, restliche Länge freigedreht
mm
D1
mm
max. Misalignment Angular
Grad
max. Misalignment Radial
±0.4 mm
max. Misalignment Axial
±0.2 mm
Verdrehsteifigkeit
Nm/rad
Weight
g
Customs tariff number
84836080
Previews
3D
Dimension
2D
Download CAD models