??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MIKRONEBEL-NORMALNEBELÖLER - Micro-Fog or Standard Fog Oilers, Medium Compressed Air, Operating pressure max. 10 bar
Bill of material
83001300
Product-No.
Link Webshop
Product details / Catalog page / Assembly instructions
Material Short description
Multimaterialprodukt
Material
Bowl: Polycarbonate, Housing: Zinc die-cast, O-ring seals: synthetic elastomers, Sight-feed dome: Polycarbonate
Version
Connection
G1/4 Zoll
Medium
Compressed Air
Operating pressure
max. 10 bar
Bowl size
0.04 litres
Weight
490 g
Customs tariff number
84248970
Previews
3D
Dimension
2D
Download CAD models