??
Catalog navigation
Выбор CAD модели
Доступные продукты: 5
HELP_VARIABLE
Company
MÄDLER
Description
MAE-LM-NPK-C - Travelling Nut for Worm Gear Screw jacks NPK, Version C, with Ball Thread
Bill of material
475002LM1
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Note
For assembly / disassembly, a sleeve must be used as an assembly aid. Supplied with assembly tool, without spindle.
Material Short description
Stahl
Material
-
Size
KGT
mm
Bore pattern
Load Rating dyn. C
kN
Load Rating stat. C
kN
max. Axial Clearance
0.08 mm
D1 - g6
mm
D4
mm
D5
mm
D6
mm
L1
10 mm
L2
mm
L7
mm
L8
mm
L9
10 mm
L10
mm
G
M6 mm
Weight
kg
Customs tariff number
84821090
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей