??
Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
MÄDLER
Description
MAE-LA-SFL - Linear Drives SFL 12 V - 24 V
Bill of material
47520104
Product No.
Link Webshop
Product details / Catalog page / Assembly instructions
Material Short description
Multi-material product
Material
Motor: steel, galvanized. Gearbox: aluminum
Version
F Nom 1) - Nominal lifting power
N
I Nom 2) - Nominal current
A
F max 3) / 12 Volt-Operation - Maximum lifting power
N
V 4) 12 Volt-Operation - Idle speed
mm/s
ED 5) - 12 Volt-Operation - Maximum duty cycle
%
F max 3) / 24 Volt-Operation - Maximum lifting power
N
V 4) 24 Volt-Operation - Idle speed
mm/s
ED 5) - 24 Volt-Operation - Maximum duty cycle
%
i - Ratio
Hall-Pulses per linear motion
Impuls/mm
Weight
500 g
Customs tariff number
85011099
プレビュー
3D
情報
2D
ダウンロード(CADデータ)