??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KURO-MINI-307 - Mini Ball Transfer Units 307 with Plain Bearing, Screw-In-Version, Stainless Steel
Bill of material
65430721
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Stainless steel
Material
Housing: Stainless Steel 1.4305 (AISI 303), Ball cup: Plastic, Ball: Stainless steel, hardened
Screw
With plain bearing and Screw-In-Version
Screw
* Up to 20°C. At higher temperatures, the load rating decreases linearly. At 90°C, it is reduced to 60%.
Screw
307
dw - Size
mm
Load Rating* - at 0,5 m/s
N
Load Rating* - at 1,5 m/s
N
D
mm
H
mm
s ≈
mm
sw
mm
Tightening torque
Nm
Weight
g
Customs tariff number
84313900
Previews
3D
Dimension
2D
Download CAD models