??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KRS-SPV-1.214:1-ST - Bevel Gear small, Bevel Gears Made from Steel, Spiral Tooth System, Ratio 1.214:1, Steel 42CrMo4 hardened
Bill of material
38574000
Product No.
38574000
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel 42CrMo4, teeth induction hardened
Ratio
1,214 : 1
Module
1.5
Number of teeth
14 / 17
da
41 mm
da
48.9 mm
d
38.7 mm
d
47.0 mm
ND
22 mm
ND
30 mm
NL
11 mm
NL
11.0 mm
L1
21.1 mm
L1
20.9 mm
L
24.2 mm
L
23.9 mm
S
15.4 mm
S
16.6 mm
b
11.5 mm
b
11.5 mm
B - H7
12 mm
B - H7
15 mm
E
38 mm
E
34.8 mm
perm. Torque* - Basis for calculations see page 274
14.1 Nm
perm. Torque* - Basis for calculations see page 274
17.1 Nm
Weight per pair
236 g
Customs tariff number
84839089
Previews
3D
Dimension
2D
Download CAD models