??
Catalog navigation
Seleção de modelos em CAD
Available products: 31
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KRG-KU/I-L/60 - Bevel Gearboxes KU/I, Type L, Version 60, Ratio 1:1 to 6:1
Bill of material
41203803
Product No.
Link Webshop
Product details / Catalog page / Assembly instructions
Material Short description
Grey cast iron white
Material
Housing made of heavy-walled cast iron, spiral-toothed bevel gears, case-hardened, lapped in pairs
Model / Version
Model L / Version 60
i - Ratio
Gearbox size
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
Nm
Output speed n2 at permissible output Torque T2 / MD50
1/min.
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
Nm
Output speed n2 at permissible output Torque T2 / MD250
1/min.
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
Nm
Output speed n2 at permissible output Torque T2 / MD500
1/min.
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
Nm
Output speed n2 at permissible output Torque T2 / MD750
1/min.
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
Nm
Output speed n2 at permissible output Torque T2 / MD1000
1/min.
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
Nm
Output speed n2 at permissible output Torque T2 / MD1500
1/min.
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
mm
Output speed n2 at permissible output Torque T2 / MD3000
1/min.
Max. Input Power P1 in kW** at Input Speed n1 = 50 1/min.
KW
Max. Input Power P1 in kW** at Input Speed n1 = 250 1/min.
KW
Max. Input Power P1 in kW** at Input Speed n1 = 500 1/min.
KW
Max. Input Power P1 in kW** at Input Speed n1 = 750 1/min.
KW
Max. Input Power P1 in kW** at Input Speed n1 = 1000 1/min.
KW
Max. Input Power P1 in kW** at Input Speed n1 = 1500 1/min.
KW
Max. Input Power P1 in kW** at Input Speed n1 = 3000 1/min.
KW
a
mm
b
mm
c
mm
d1 - j6
mm
d2 - j6
mm
e1
mm
f1
mm
g
mm
h
mm
i
mm
j
mm
k
mm
l1 - f7
mm
l2 - f7
mm
m
mm
n
mm
o
mm
p1
mm
p2
mm
q
mm
r
mm
s
mm
t
mm
keyway size for Ød1 - j6
mm
keyway size for Ød2 - j6
mm
Oil filling
dm^3
Weight
kg
Zolltarifnummer
84834023
Previews
3D
Dimensão
2D
Baixar modelos em CAD