??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-KRTG-16B-1-C45 - Sprockets KRTG with One-Sided Hub, for Taper Bushes, Teeth induction hardened, ISO 16 B-1, Pitch 1“ x 17.02 mm
Bill of material
10878120
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
DIN ISO 606 - Designation
ISO 16 B-1
Version
KRTG
Number of teeth
I5
da
mm
d
mm
ND
mm
L
mm
Weight
kg
Taper-Bush
Customs tariff number
84839089
Previews
3D
Dimension
2D
Download CAD models