Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
10981460
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Sprocket KRF, finished
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/kettenraeder_krf_fertigbearbeitet/krf_1_1-4x3-4.prj},{NB=10981460},{ARTNR=10981460},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 20 B-1},{AUSF=KRF - A / einbaufertig},{Z=14},{B=60},{DA=157.8},{D=142.68},{ND=108},{L=45},{K=18},{T2=4.4},{M=M12},{GEW=2.97},{RD=19.05},{B1=18.5},{C=3.5},{R3=32},{MM=12},{MK=10.11},{AGW=13.25},{BF=0},{DK=0},{TYP=0},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 108
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-KRF-20B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO 20 B-1, Pitch 1 1/4 x 3/4“
Bill of material
10981460
Product No.
10981460
10981460
Artikelnummer
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
DIN ISO 606 - Designation
ISO 20 B-1
Version
KRF - A / Ready-to-install
KRF - A / Ready-to-install
Ausführung
Number of teeth
14
14
Bore B - H7
60
60
mm
da
157.8
157.8
mm
d
142.68
142.68
mm
ND
108
108
mm
L
45
45
mm
K - H9
18
18
mm
T2
4.4
4.4
mm
M
M12
M12
mm
Weight
2.97
2.97
kg
Customs tariff number
84839089
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성