??
Catalog navigation
Селекция на CAD модел
Налични продукти: 159
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-KRF-12B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO 12 B-1, Pitch 5/8 x 3/8“
Bill of material
10781835
Product No.
Artikelnummer
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
DIN ISO 606 - Designation
ISO 12 B-1
Version
Number of teeth
Bore B - H7
mm
da
mm
d
mm
ND
mm
L
mm
K - H9
mm
T2
mm
M
mm
Weight
kg
Customs tariff number
84839089
Previews
3D
Размер
2D
Сваляне на CAD модели