??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-2.5:1-MS58 - Bevel Gears Made from Brass, Straight-Tooth System, Ratio 2,5:1
Bill of material
35027200
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Brass
Material
Brass Ms58 (2.0401)
Note
The bevel gears only run as a pair at the stated ratio and at the same module.
Ratio
Module
0.5 mm
Number of teeth
da
mm
d
mm
ND
mm
NL
mm
L1
7 mm
L
mm
S
mm
b
3 mm
B - H7
4 mm
E
mm
perm. Torque* - Basis for calculations see page 274
Ncm
Weight
g
Customs tariff number
84839089
Previews
3D
Dimension
2D
Download CAD models