??
Catalog navigation
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-1.25:1-STAHL - Bevel Gears Made from Steel, Straight-Tooth System, Ratio 1.25:1
Bill of material
36184400
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel C45
Note
The bevel gears only run as a pair at the stated ratio and at the same module.
Ratio
1,25 : 1
Module
Number of teeth
da
mm
d
mm
ND
mm
NL
mm
L1
mm
L
mm
S
mm
b
mm
B - H7
mm
E
mm
perm. Torque* - Basis for calculations see page 274
Nm
Weight
g
Customs tariff number
84839089
プレビュー
3D
情報
2D
ダウンロード(CADデータ)