??
Catalog navigation
CADモデル選択
選択可能な製品数: 9
HELP_VARIABLE
Company
MÄDLER
Description
MAE-IZK-M0.5-MS58 - Straight-Toothed Internal Gears Made from Brass MS58, Module 0,5
Bill of material
26145000
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Brass
Material
Brass Ms58 (2.0401)
Module
0.5
Number of teeth
b
4 mm
d
mm
di
mm
DA
mm
Weight
g
Customs tariff number
84839089
プレビュー
3D
情報
2D
ダウンロード(CADデータ)