??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GL-KPL-EK - Flexible Couplings EK
Bill of material
60200000
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Zinc die-cast
Material
Hubs made from zinc die-cast, Spring steel type C, zinc-plated
Note
The geometry of the spring runs at 90 degrees to the axis in the 3D model for modelling reasons. See catalogue page or drawing.
Version
EK
Nominal torque
Nm
d - pilot bore
mm
d - max. Bore
mm
Bore d adjustable
mm
Enter value for BX
Bore d adjustable
mm
cm
inch
ft
Shaft displacement max. angle
5 Grad
Shaft displacement max. - radial
mm
Shaft displacement max. - axial
mm
Torsional angle * - at Nominal torque, ±25%. Clockwise / counter clockwise.
Grad
D
mm
L
mm
l
mm
max. Speed
1/min
Weight
g
Customs tariff number
84836020
Previews
3D
Размер
2D
Сваляне на CAD модели