??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GETR-MOTOR-RS-250W - Worm Geared Motors RS with Two-Stage Worm Gears, Motor data 250 Watt / 2800 1/min., Ratio 70:1 to 2500:1
Bill of material
43413360
Product No.
Link Webshop
Product details / Catalog page / Assembly instructions
Version
250 W, eine Abtriebswelle kopfseitig / stirnseitig
Material Short description
Multimaterialprodukt
Material
Motor and gearbox with roller bearing, Worms hardened and ground, Worm gears made from special brass
Note
Output speed
1/min
i - Ratio
Permiss. Torque at the Output Shaft*
Nm
FR - Load Bearing Capacity of the
500 N
FA - Load Bearing Capacity of the
200 N
Weight
9.6 kg
Product No. Operating Capacitor 25μF
43636300
Customs tariff number
85015100
Previews
3D
Dimension
2D
Download CAD models