??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GETR-MOTOR-RH-250W - Worm Geared Motors RH with One-Stage Worm Gears and Hollow Shafts, Motor data 250 Watt / 1400 1/min., Ratio 7:1 to 80:1
Bill of material
43337020
Product No.
Link Webshop
Product details / Catalog page / Assembly instructions
Version
250 W, Hohlwelle mittig 30mm freigedreht
Material Short description
Multimaterialprodukt
Material
Motor and gearbox with roller bearing, Worms hardened and ground, Worm gears made from special brass
Note
Output speed
1/min.
i - Ratio
Permiss. Torque at the Output Shaft*
Nm
FR - Load Bearing Capacity of the
500 N
FA - Load Bearing Capacity of the
250 N
Weight
8.2 kg
Product No. Operating Capacitor 25μF
43636300
Customs tariff number
85015100
Previews
3D
Dimension
2D
Download CAD models