??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GETR-MOTOR-MEG-250W - Worm Geared Motors MEG with One-Stage Worm Gear Unit, Motor data 250 Watt / 2800 1/min., Ratio 5:1 to 75:1
Bill of material
43306020
Product No.
Link Webshop
Product details / Catalog page / Assembly instructions
Note
Material Short description
Multimaterialprodukt
Material
Motor and gearbox with roller bearing, Worms hardened and ground, Worm gears made from special brass
Version
250 W, Output shaft on both sides right / left
Output speed
1/min
i - Ratio
Permiss. Torque at the Output Shaft*
Nm
FR - Load Bearing Capacity of the
150N N
FA - Load Bearing Capacity of the
100N N
Weight
6.3 kg
Product No. Operating Capacitor 25μF
43636300
Customs tariff number
85015100
Previews
3D
Dimension
2D
Download CAD models