??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-FP-LS - Hand lever grease gun with Lube Shuttle® System, Thread M10x1, High pressure rubber armored hose
Bill of material
68056001
Product No.
68056001
Link Webshop
Product details / Catalogue page / Assembly instructions
Version
Hand lever grease gun with Lube Shuttle® System, Thread M10x1, High pressure rubber armored hose
Material Short description
Stahl verzinkt
Material
Housing from steel, zinc-plated
D
56.1 mm
B
120 mm
L
325 mm
Connection thread
M10 x 1 mm
Lubrication hose
Ø13 x 300 mm
Working pressure
400 bar
Maximum pressure
800 bar
Bursting pressure
1650 bar
Conveying capacity per stroke
1.5 cm^3
Weight
1 kg
Customs tariff number
84671900
Предварительные просмотры
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции